SCES307J August 2001 – July 2015 SN74LVC2G06
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74LVC2G06 dual open-drain inverter device contains one open-drain inverter with a maximum sink current of 32 mA. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
The wide operating voltage range of 1.65 V to 5.5 V allows the SN74LVC2G06 to be used in systems with many different voltage rails. In addition, the voltage tolerance on the output allows the device to be used for inverting up-translation or down-translation. The IOFF feature safely allows voltage on the inputs and outputs when there's no VCC is present.
Table 1 lists the functional modes of the SN74LVC2G06.
INPUT A |
OUTPUT Y |
---|---|
L | Hi-Z |
H | L |