SCES308L August 2001 – May 2015 SN74LVC2G07
PRODUCTION DATA.
For related documentation, see the following:
Implications of Slow or Floating CMOS Inputs, SCBA004.
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
NanoFree, E2E are trademarks of Texas Instruments.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.