SCES557E March 2004 – October 2020 SN74LVC2G08-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA | VCC | MIN | MAX | UNIT |
---|---|---|---|---|---|---|---|
tpd | A or B | Y | –40°C to 85°C | VCC = 1.8 V ± 0.15 V | 2.6 | 9 | ns |
VCC = 2.5 V ± 0.2 V | 1 | 5.1 | |||||
VCC = 3.3 V ± 0.3 V | 1 | 4.7 | |||||
VCC = 5 V ± 0.5 V | 1 | 3.8 | |||||
–40°C to 125°C | VCC = 1.8 V ± 0.15 V | 2.6 | 9.8 | ||||
VCC = 2.5 V ± 0.2 V | 1 | 5.8 | |||||
VCC = 3.3 V ± 0.3 V | 1 | 5.3 | |||||
VCC = 5 V ± 0.5 V | 1 | 4.8 |