SCES557E March 2004 – October 2020 SN74LVC2G08-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Channel 1 logic input |
1B | 2 | I | Channel 1 logic input |
1Y | 7 | O | Logic level output |
2A | 5 | I | Channel 2 logic input |
2B | 6 | I | Channel 2 logic input |
2Y | 3 | O | Logic level output |
GND | 4 | — | Ground |
VCC | 8 | — | Power Supply |