SCES557E March 2004 – October 2020 SN74LVC2G08-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC2G08-Q1 device contains two 2-input positive AND gates and performs the Boolean function . This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.