SCLSA20 June 2024 SN74LVC2G101-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLR1 | 1 | I | Channel 1, clear, active low |
CLKA1 | 2 | I | Channel 1, clock input A |
CLKB1 | 3 | I | Channel 1, clock input B |
CLKC1 | 4 | I | Channel 1, clock input C |
CLKD1 | 5 | I | Channel 1, clock input D |
Q1 | 6 | O | Channel 1, non-inverted output |
D1 | 7 | I | Channel 1, data input |
GND | 8 | G | Ground |
D2 | 9 | I | Channel 2, data input |
Q2 | 10 | O | Channel 2, non-inverted output |
CLKD2 | 11 | I | Channel 2, clock input D |
CLKC2 | 12 | I | Channel 2, clock input C |
CLKB2 | 13 | I | Channel 2, clock input B |
CLKA2 | 14 | I | Channel 2, clock input A |
CLR2 | 15 | I | Channel 2, clear, active low |
VCC | 16 | P | Positive supply |
Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |