SCLSA20 June 2024 SN74LVC2G101-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SN74LVC2G101-Q1 contains two independent D-type flip-flops. Each channel has data (D), clear (CLR), and clock (CLKA, CLKB, CLKC, CLKD) inputs and a non-inverted output (Q). The clock inputs can be configured for use in a wide variety of applications, allowing for configuration as 2-input AND, OR, NAND, NOR, XOR, XNOR, as well as 1-input inverted or non-inverted operation. All inputs include Schmitt-trigger architecture.
PART NUMBER(1) | PACKAGE | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74LVC2G101-Q1 | BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
PW (TSSOP, 16)(4) | 5mm × 6.4mm | 5mm × 4.4mm |