SCLSA20 June 2024 SN74LVC2G101-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VT+ | Positive-going input threshold voltage | 1.1V | 0.5 | 0.64 | 0.8 | V |
1.2V | 0.53 | 0.72 | 0.9 | V | ||
1.5V | 0.7 | 0.86 | 1.11 | V | ||
1.65V | 0.4 | 0.93 | 1.3 | V | ||
1.95V | 0.6 | 1.07 | 1.5 | V | ||
2.3V | 0.8 | 1.22 | 1.7 | V | ||
2.5V | 0.8 | 1.3 | 1.7 | V | ||
2.7V | 0.8 | 1.38 | 2 | V | ||
3V | 0.9 | 1.5 | 2 | V | ||
3.6V | 1.1 | 1.76 | 2 | V | ||
VT- | Negative-going input threshold voltage | 1.1V | 0.2 | 0.31 | 0.6 | V |
1.2V | 0.26 | 0.46 | 0.65 | V | ||
1.5V | 0.34 | 0.42 | 0.75 | V | ||
1.65V | 0.2 | 0.47 | 0.9 | V | ||
1.95V | 0.3 | 0.56 | 1 | V | ||
2.3V | 0.4 | 0.68 | 1.2 | V | ||
2.5V | 0.4 | 0.74 | 1.2 | V | ||
2.7V | 0.4 | 0.81 | 1.4 | V | ||
3V | 0.6 | 0.91 | 1.5 | V | ||
3.6V | 0.8 | 1.1 | 1.7 | V | ||
ΔVT | Hysteresis (VT+ − VT−) | 1.1V | 0.07 | 0.34 | 0.53 | V |
1.2V | 0.08 | 0.31 | 0.54 | V | ||
1.5V | 0.18 | 0.43 | 0.60 | V | ||
1.65V | 0.1 | 0.46 | 1.2 | V | ||
1.95V | 0.2 | 0.51 | 1.3 | V | ||
2.3V | 0.3 | 0.54 | 1.3 | V | ||
2.5V | 0.3 | 0.56 | 1.3 | V | ||
2.7V | 0.3 | 0.58 | 1.1 | V | ||
3V | 0.3 | 0.6 | 1.2 | V | ||
3.6V | 0.3 | 0.66 | 1.2 | V | ||
VOH | IOH= –100μA | 1.1V to 3.6V | VCC - 0.2 | VCC - 0.01 | V | |
VOH | IOH= –4mA | 1.65V | 1.2 | V | ||
VOH | IOH= –8mA | 2.3V | 1.75 | V | ||
VOH | IOH= –12mA | 2.7V | 2.2 | V | ||
VOH | 3V | 2.4 | V | |||
VOH | IOH= –24mA | 3V | 2.2 | V | ||
VOL | IOL = 100μA | 1.1V to 3.6V | 0.01 | 0.2 | V | |
VOL | IOL = 4mA | 1.65V | 0.45 | V | ||
VOL | IOL = 8mA | 2.3V | 0.7 | V | ||
VOL | IOL = 12mA | 2.7V | 0.4 | V | ||
VOL | IOL = 24mA | 3V | 0.55 | V | ||
II | VI = VCC or GND | 3.6V | ±5 | µA | ||
Ioff | VI or VO = VCC | 0V | ±10 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 3.6V | 40 | µA | ||
ΔICC | One input at VCC - 0.6V, other inputs at VCC or GND | 2.7V to 3.6V | 5000 | µA | ||
CI | VI = VCC or GND | 3.3V | 4.9 | pF | ||
CO | VO = VCC or GND | 3.3V | 6.3 | pF | ||
CPD | f = 10MHz | 1.8V | 12 | pF | ||
CPD | f = 10MHz | 2.5V | 15 | pF | ||
CPD | f = 10MHz | 3.3V | 17 | pF |