SCES204Q April 1999 – March 2017 SN74LVC2G125
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage (2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 |
THERMAL METRIC(1) | SN74LVC2G125 | UNIT | |||
---|---|---|---|---|---|
DCT (SM8) | DCU (VSSOP) | YZP (DSBGA) | |||
8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 199.0 | 217.8 | 99.8 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 89.5 | 98.3 | 1.0 | °C/W |
RθJB | Junction-to-board thermal resistance | 118.7 | 138.7 | 29.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 14.3 | 34.6 | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 117.4 | 138.2 | 29.8 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | TA = –40°C to +85°C | TA = –40°C to +125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||||
VOH | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | ||||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | ||||||||
IOH = –8 mA | 1.8 V | 1.4 | |||||||||
2.3 V | 1.9 | 1.9 | |||||||||
IOH = –16 mA | 3 V | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 2.3 | 2.3 | |||||||||
IOH = –32 mA | 4.5 V | 3.8 | 3.8 | ||||||||
VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||||
IOL = 8 mA | 1.8 V | 0.45 | |||||||||
2.3 V | 0.3 | 0.3 | |||||||||
IOL = 16 mA | 3 V | 0.4 | 0.4 | ||||||||
IOL = 24 mA | 0.55 | 0.55 | |||||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.75 | ||||||||
II | A or OE inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | µA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | µA | ||||||
IOZ | VO = 0 to 5.5 V | 3.6 V | 10 | 10 | µA | ||||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | µA | |||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | 500 | µA | ||||||
Ci | Data inputs | VI = VCC or GND | 3.3 V | 3.5 | 3.5 | pF | |||||
Control inputs | 4 | 4 | |||||||||
Co | VO = VCC or GND | 3.3 V | 6.5 | 6.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TA = –40°C to +85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 3.3 | 9.1 | 1.5 | 4.8 | 1.4 | 4.3 | 1 | 3.7 | ns |
ten | OE | Y | 4 | 9.9 | 1.9 | 5.6 | 1.2 | 4.7 | 1.2 | 3.8 | ns |
tdis | OE | Y | 1.5 | 11.6 | 1 | 5.8 | 1.4 | 4.6 | 1 | 3.4 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TA = –40°C to +125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 3.3 | 10.1 | 1.5 | 5.8 | 1.4 | 5.3 | 1 | 4.2 | ns |
ten | OE | Y | 4 | 10.9 | 1.9 | 6.6 | 1.2 | 5.7 | 1.2 | 4.3 | ns |
tdis | OE | Y | 1.5 | 12.6 | 1 | 6.8 | 1.4 | 5.6 | 1 | 3.9 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | ||
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | |||||
Cpd | Power dissipation capacitance |
Outputs enabled | f = 10 MHz | 19 | 19 | 20 | 22 | pF |
Outputs disabled | 2 | 2 | 2 | 3 |