Refer to the PDF data sheet for device specific package drawings
These bus transceivers are designed for 1.65-V to 3.6-V VCC operation. The SN74LVC2G126 device is a dual line driver with 3-state output. The output is disabled when the output-enable input is low.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74LVC2G126DCT | SM8 (8) | 2.95 mm × 2.80 mm |
SN74LVC2G126DCU | VSSOP (8) | 2.30 mm × 2.00 mm |
SN74LVC2G126YZP | DSBGA (8) | 1.91 mm × 0.91 mm |
Changes from Revision M (September 2016) to Revision N (September 2020)
Changes from Revision L (December 2014) to Revision M (September 2016)
Changes from Revision K (November 2013) to Revision L (December 2014)