SCES205N April 1999 – September 2020 SN74LVC2G126
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | ||
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | |||||
Cpd | Power dissipation capacitance | Outputs enabled | f = 10 MHz | 19 | 19 | 20 | 22 | pF |
Outputs disabled | 2 | 2 | 2 | 3 |