SCES205N April 1999 – September 2020 SN74LVC2G126
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SM8, VSSOP | DSBGA | ||
1A | 2 | B1 | I | 1A Input |
1OE | 1 | A1 | I | 1OE Enable/Input |
1Y | 6 | C2 | O | 1Y Output |
2A | 5 | D2 | I | 2A Input |
2OE | 7 | B2 | I | 2OE Enable/Input |
2Y | 3 | C1 | O | 2Y Output |
GND | 4 | D1 | — | Ground Pin |
VCC | 8 | A2 | — | Power Pin |