Refer to the PDF data sheet for device specific package drawings
This dual Schmitt-trigger inverter is designed for 1.65V to 5.5V VCC operation.
PART NUMBER | PACKAGE (1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LVC2G14-Q1 | DBV (SOT-23, 6) | 2.9mm × 2.8mm | 2.90mm × 1.60mm |
DCK (SC70, 6) | 2mm × 2.1mm | 2.00mm × 1.25mm |
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Gate 1 logic signal |
1Y | 6 | O | Gate 1 inverted signal |
2A | 3 | I | Gate 2 logic signal |
2Y | 4 | O | Gate 2 inverted signal |
GND | 2 | — | Ground |
VCC | 5 | — | Supply/Power Pin |