Refer to the PDF data sheet for device specific package drawings
This single 2-line to 1-line data selector multiplexer is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC2G157 device features a common strobe (G) input. When the strobe is high, Y is low and Y is high. When the strobe is low, a single bit is selected from one of two sources and is routed to the outputs. The device provides true and complementary data.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC2G157DCT | SSOP (8) | 2.95 mm × 2.80 mm |
SN74LVC2G157DCU | VSSOP (8) | 2.30 mm × 2.00 mm |
SN74LVC2G157YZP | DSBGA (8) | 1.91 mm × 0.91 mm |