SCES210P April 1999 – January 2019 SN74LVC2G241
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive also creates fast edges into light loads, so routing and load conditions must be considered to prevent ringing.