Load currents must not exceed (IO max) per output and must not exceed (Continuous current through VCC or GND) total current for the part. These limits are located in Absolute Maximum Ratings.
Outputs must not be pulled above VCC during normal operation or 5.5 V in high-z state.