SCES201N April 1999 – September 2015 SN74LVC2G32
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74LVC2G32 provides two logical OR gates per device and each gate has two inputs. Both input paths use identical circuitry for matching propagation delays. Supply voltage from 1.65 V to 5.5 V is supported.
The SN74LVC2G32 inputs per gate can accept up to 5.5 V regardless of VCC.