Refer to the PDF data sheet for device specific package drawings
The SN74LVC2G34 device is a dual buffer gate designed for 1.65-V to 5.5-V VCC operation. The SN74LVC2G34 device performs the Boolean function Y = A in positive logic.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC2G34DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
SN74LVC2G34DCK | SC70 (6) | 2.00 mm × 1.25 mm |
SN74LVC2G34DRL | SOT (6) | 1.60 mm × 1.20 mm |
SN74LVC2G34YZP | DSBGA (6) | 1.41 mm × 0.91 mm |
Changes from I Revision (December 2013) to J Revision
Changes from H Revision (February 2007) to I Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Buffer Input 1 |
1Y | 6 | O | Buffer Output 1 |
2A | 3 | I | Buffer Input 2 |
2Y | 4 | O | Buffer Output 2 |
GND | 2 | — | Ground pin |
VCC | 5 | — | Power pin |