SCES359J August 2001 – October 2015 SN74LVC2G34
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Buffer Input 1 |
1Y | 6 | O | Buffer Output 1 |
2A | 3 | I | Buffer Input 2 |
2Y | 4 | O | Buffer Output 2 |
GND | 2 | — | Ground pin |
VCC | 5 | — | Power pin |