SCES324Q July 2001 – January 2019 SN74LVC2G53
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
TEST CONDITIONS | VCC | TYP | UNIT |
---|---|---|---|---|---|---|
Frequency response
(switch on) |
COM or Y | Y or COM | CL = 50 pF, RL = 600 Ω,
fin = sine wave (see Figure 6) |
1.65 V | 35 | MHz |
2.3 V | 120 | |||||
3 V | 190 | |||||
4.5 V | 215 | |||||
CL = 5 pF, RL = 50 Ω,
fin = sine wave (see Figure 6) |
1.65 V | >300 | ||||
2.3 V | >300 | |||||
3 V | >300 | |||||
4.5 V | >300 | |||||
Crosstalk(1)
(between switches) |
COM or Y | Y or COM | CL = 50 pF, RL = 600 Ω,
fin = 1 MHz (sine wave) (see Figure 7) |
1.65 V | –58 | dB |
2.3 V | –58 | |||||
3 V | –58 | |||||
4.5 V | –58 | |||||
CL = 5 pF, RL = 50 Ω,
fin = 1 MHz (sine wave) (see Figure 7) |
1.65 V | –42 | ||||
2.3 V | –42 | |||||
3 V | –42 | |||||
4.5 V | –42 | |||||
Crosstalk
(control input to signal output) |
INH | COM or Y | CL = 50 pF, RL = 600 Ω,
fin = 1 MHz (square wave) (see Figure 8) |
1.65 V | 35 | mV |
2.3 V | 50 | |||||
3 V | 70 | |||||
4.5 V | 100 | |||||
Feedthrough attenuation
(switch off) |
COM or Y | Y or COM | CL = 50 pF, RL = 600 Ω,
fin = 1 MHz (sine wave) (see Figure 9) |
1.65 V | –60 | dB |
2.3 V | –60 | |||||
3 V | –60 | |||||
4.5 V | –60 | |||||
CL = 5 pF, RL = 50 Ω,
fin = 1 MHz (sine wave) (see Figure 9) |
1.65 V | –50 | ||||
2.3 V | –50 | |||||
3 V | –50 | |||||
4.5 V | –50 | |||||
Sine-wave distortion | COM or Y | Y or COM | CL = 50 pF, RL = 10 kΩ,
fin = 1 kHz (sine wave) (see Figure 10) |
1.65 V | 0.1% | |
2.3 V | 0.025% | |||||
3 V | 0.015% | |||||
4.5 V | 0.01% | |||||
CL = 50 pF, RL = 10 kΩ,
fin = 10 kHz (sine wave) (see Figure 10) |
1.65 V | 0.15% | ||||
2.3 V | 0.025% | |||||
3 V | 0.015% | |||||
4.5 V | 0.01% |