Refer to the PDF data sheet for device specific package drawings
This dual bilateral analog switch is designed for
1.65-V to 5.5-V VCC operation.
The SN74LVC2G66 device can handle both analog and digital signals. The SN74LVC2G66 device permits signals with amplitudes of up to 5.5 V (peak) to be transmitted in either direction.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
Each switch section has its own enable-input control (C). A high-level voltage applied to C turns on the associated switch section.
Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC2G66DCT | SSOP (8) | 2.95 mm × 2.80 mm |
SN74LVC2G66DCU | VSSOP (8) | 2.30 mm × 2.00 mm |
SN74LVC2G66YZP | DSBGA (8) | 1.91 mm × 0.91 mm |