SCES325N July 2001 – August 2018 SN74LVC2G66
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
ron | ON-state switch resistance | VI = VCC or GND,
VC = VIH (see Figure 3 and Figure 1) |
IS = 4 mA | 1.65 V | 12.5 | 30 | Ω | |
IS = 8 mA | 2.3 V | 9 | 20 | |||||
IS = 24 mA | 3 V | 7.5 | 15 | |||||
IS = 32 mA | 4.5 V | 6 | 10 | |||||
ron(p) | Peak ON-state resistance | VI = VCC to GND,
VC = VIH (see Figure 3 and Figure 1) |
IS = 4 mA | 1.65 V | 85 | 120(1) | Ω | |
IS = 8 mA | 2.3 V | 22 | 30(1) | |||||
IS = 24 mA | 3 V | 12 | 20 | |||||
IS = 32 mA | 4.5 V | 7.5 | 15 | |||||
Δron | Difference of ON-state resistance
between switches |
VI = VCC to GND,
VC = VIH (see Figure 3 and Figure 1) |
IS = 4 mA | 1.65 V | 7 | Ω | ||
IS = 8 mA | 2.3 V | 5 | ||||||
IS = 24 mA | 3 V | 3 | ||||||
IS = 32 mA | 4.5 V | 2 | ||||||
IS(off) | OFF-state switch leakage current | VI = VCC and VO = GND or
VI = GND and VO = VCC, VC = VIL (see Figure 4) |
5.5 V | ±1 | μA | |||
±0.1(1) | ||||||||
IS(on) | ON-state switch leakage current | VI = VCC or GND, VC = VIH, VO = Open
(see Figure 5) |
5.5 V | ±1 | μA | |||
±0.1(1) | ||||||||
II | Control input current | VC = VCC or GND | 5.5 V | ±1 | μA | |||
±0.1(1) | ||||||||
ICC | Supply current | VC = VCC or GND | 5.5 V | 10 | μA | |||
1(1) | ||||||||
ΔICC | Supply-current change | VC = VCC – 0.6 V | 5.5 V | 500 | μA | |||
Cic | Control input capacitance | 5 V | 3.5 | pF | ||||
Cio(off) | Switch input / output capacitance | 5 V | 6 | pF | ||||
Cio(on) | Switch input / output capacitance | 5 V | 14 | pF |