SCES325N July 2001 – August 2018 SN74LVC2G66
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This dual bilateral analog switch is designed for 1.65-V to 5.5-V VCC operation. Robust LVC family technology allows this device to accept input voltages without connecting power to VCC.
The SN74LVC2G66 device permits signals with amplitudes of up to 5.5 V (peak) to be transmitted in either direction. A high-level voltage applied to the control pin C enables the respective switch to begin propagating signals across the device. A low-level voltage disables this transmission. Each device incorporates two switches with independent control and operation.