SCES325N July 2001 – August 2018 SN74LVC2G66
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
VCC = 1.8 V
± 0.15 V |
VCC = 2.5 V
± 0.2 V |
VCC = 3.3 V
± 0.3 V |
VCC = 5 V
± 0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd(1) | A or B | B or A | 2 | 1.2 | 0.8 | 0.6 | ns | ||||
ten(2) | C | A or B | 2.3 | 10 | 1.6 | 5.6 | 1.5 | 4.4 | 1.3 | 3.9 | ns |
tdis(3) | C | A or B | 2.5 | 10.5 | 1.2 | 6.9 | 2 | 7.2 | 1.1 | 6.3 | ns |