SCES203Q April 1999 – September 2021 SN74LVC2G74
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | VSSOP, SM8 | DSBGA | ||
CLK | 1 | A1 | I | Clock input |
CLR | 6 | C2 | I | Clear input – Pull low to set Q output low |
D | 2 | B1 | I | Input |
GND | 4 | D1 | — | Ground |
PRE | 7 | B2 | I | Preset input – Pull low to set Q output high |
Q | 5 | D2 | O | Output |
Q | 3 | C1 | O | Inverted output |
VCC | 8 | A2 | — | Supply |