SCES203Q April 1999 – September 2021 SN74LVC2G74
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | –40°C to +85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V | VCC = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | VCC = 5 V ± 0.5 V | ||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fclock | 80 | 175 | 175 | 200 | MHz | ||||||
tw | CLK | 6.2 | 2.7 | 2.7 | 2 | ns | |||||
PRE or CLR low | 6.2 | 2.7 | 2.7 | 2 | |||||||
tsu | Data | 2.9 | 1.7 | 1.3 | 1.1 | ns | |||||
PRE or CLR inactive | 1.9 | 1.4 | 1.2 | 1 | |||||||
th | 0 | 0.3 | 1.2 | 0.5 | ns |