SCES818C September 2010 – July 2024 SN74LVC2T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC2T45-Q1 is a dual-bit, dual-supply noninverting voltage level translation device. VCCA supports pin Ax and the direction control pin, and VCCB supports pin Bx. The A port can accept I/O voltages ranging from 1.65V to 5.5V, while the B port can accept I/O voltages from 1.65V to 5.5V. The high on DIR allows data transmission from A to B and a low on DIR allows data transmission from B to A.