SCES818C September 2010 – July 2024 SN74LVC2T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.8V ±0.15V |
VCCB = 2.5V ±0.2V |
VCCB = 3.3V ±0.3V |
VCCB = 5V ±0.5V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 3 |
21.7 |
2.2 |
14.3 |
1.7 |
12.3 |
1.4 | 11.2 | ns |
tPHL | 2.8 | 28.3 | 2.2 |
12.5 |
1.8 |
11.1 |
1.7 | 11 | |||
tPLH | B | A | 3 |
21.7 |
2.3 |
20 |
2.1 |
19.5 |
1.9 | 19.1 | ns |
tPHL | 2.8 |
18.3 |
2.1 |
16.9 |
2 |
16.6 |
1.8 | 16.2 | |||
tPHZ | DIR | A |
5.5 |
34.9 |
5.5 |
34.5 |
5.5 |
34.5 |
5.5 |
33.3 | ns |
tPLZ |
4.3 |
23.7 |
4.2 |
23.6 |
4.1 |
23.5 |
4 |
23.4 | |||
tPHZ | DIR | B |
6 |
31.9 |
5 |
18.9 |
5 |
15.3 |
4.1 | 12.6 | ns |
tPLZ |
5 |
23.5 |
3.9 |
16.6 |
4.3 |
13.7 |
2.1 | 11.1 | |||
tPZH(1) | DIR | A |
45.2 |
36.6 |
33.2 |
30.2 | ns | ||||
tPZL(1) |
50.2 |
35.8 |
31.9 |
28.8 | |||||||
tPZH(1) | DIR | B |
45.4 |
37.9 |
35.8 |
34.6 | ns | ||||
tPZL(1) |
53.2 |
47 |
45.6 |
44.3 |