Refer to the PDF data sheet for device specific package drawings
This dual-bit noninverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65V to 5.5V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for universal low-voltage bidirectional translation between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.
The SN74LVC2T45 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input activate either the B-port outputs or the A-port outputs. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports are always active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.
The SN74LVC2T45 is designed so that VCCA supplies the DIR input circuit. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
The VCC isolation feature is designed so that if either VCC input is at GND, both ports are in the high-impedance state.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
SN74LVC2T45 | DCT (SM8, 8) | 2.95mm × 4mm |
DCU (VSSOP, 8) | 2mm × 3.1mm | |
YZP (DSBGA, 8) | 1.5mm × 0.5mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCCA | 1 | P | A-port supply voltage. 1.65V ≤ VCCA ≤ 5.5V |
A1 | 2 | I/O | Input/output A1. Referenced to VCCA |
A2 | 3 | I/O | Input/output A2. Referenced to VCCA |
GND | 4 | G | Ground |
DIR | 5 | I | Direction control signal |
B2 | 6 | I/O | Input/output B2. Referenced to VCCB |
B1 | 7 | I/O | Input/output B1. Referenced to VCCB |
VCCB | 8 | P | B-port supply voltage. 1.65V ≤ VCCB ≤ 5.5V |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | VCCA | P | A-port supply voltage. 1.65V ≤ VCCA ≤ 5.5V |
A2 | VCCB | P | B-port supply voltage. 1.65V ≤ VCCB ≤ 5.5V |
B1 | A1 | I/O | Input/output A1. Referenced to VCCA |
B2 | B1 | I/O | Input/output B1. Referenced to VCCB |
C1 | A2 | I/O | Input/output A2. Referenced to VCCA |
C2 | B2 | I/O | Input/output B2. Referenced to VCCB |
D1 | GND | G | Ground |
D2 | DIR | I | Direction control signal |