Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LVC32A-Q1 Automotive Quadruple
2-Input Positive-OR Gate
1 Features
- Qualified
for automotive applications
- Operates
from 2V to 3.6V
- Inputs
accept voltages to 5.5V
- Max
tpd of 3.8ns at 3.3V
- Typical
VOLP (output ground bounce) < 0.8V
at VCC = 3.3V, TA =
25°C
- Typical
VOHV (output VOH undershoot)
> 2V at VCC = 3.3V, TA =
25°C