SCAS295T January 1993 – July 2014 SN54LVC373A , SN74LVC373A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 1000 |
THERMAL METRIC(1) | SN74LVC373A | UNIT | |
---|---|---|---|
PW | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 102.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 35.9 | |
RθJB | Junction-to-board thermal resistance | 53.5 | |
ψJT | Junction-to-top characterization parameter | 2.2 | |
ψJB | Junction-to-board characterization parameter | 52.9 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a |
PARAMETER | TEST CONDITIONS | VCC | SN54LVC373A | SN74LVC373A | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | |||||
VOH | IOH = –100 µA | 1.65 V to 3.6 V | VCC – 0.2 | V | ||||||
2.7 V to 3.6 V | VCC – 0.2 | |||||||||
IOH = –4 mA | 1.65 V | 1.2 | ||||||||
IOH = –8 mA | 2.3 V | 1.7 | ||||||||
IOH = –12 mA | 2.7 V | 2.2 | 2.2 | |||||||
3 V | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 3 V | 2.2 | 2.2 | |||||||
VOL | IOL = 100 µA | 1.65 V to 3.6 V | 0.2 | V | ||||||
2.7 V to 3.6 V | 0.2 | |||||||||
IOL = 4 mA | 1.65 V | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.7 | ||||||||
IOL = 12 mA | 2.7 V | 0.4 | 0.4 | |||||||
IOL = 24 mA | 3 V | 0.55 | 0.55 | |||||||
II | VI = 0 to 5.5 V | 3.6 V | ±5 | ±5 | µA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | µA | ||||||
IOZ | VO = 0 to 5.5 V | 3.6 V | ±15 | ±10 | µA | |||||
ICC | VI = VCC or GND | IO = 0 | 3.6 V | 10 | 10 | µA | ||||
3.6 V ≤ VI ≤ 5.5 V(2) | 10 | 10 | ||||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
2.7 V to 3.6 V | 500 | 500 | µA | |||||
Ci | VI = VCC or GND | 3.3 V | 4 | 12 | 4 | pF | ||||
Co | VO = VCC or GND | 3.3 V | 5.5 | 12 | 5.5 | pF |
PARAMETER | SN54LVC373A | UNIT | ||||
---|---|---|---|---|---|---|
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
|||||
MIN | MAX | MIN | MAX | |||
tw | Pulse duration, LE high | 3.3 | 3.3 | ns | ||
tsu | Setup time, data before LE↓ | 2 | 2 | ns | ||
th | Hold time, data after LE↓ | 2 | 2 | ns |
PARAMETER | SN74LVC373A | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
|||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||
tw | Pulse duration, LE high | 9 | 4 | 3.3 | 3.3 | ns | ||||
tsu | Setup time, data before LE↓ | 6 | 4 | 2 | 2 | ns | ||||
th | Hold time, data after LE↓ | 4 | 2 | 1.5 | 1.5 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
SN54LVC373A | UNIT | |||
---|---|---|---|---|---|---|---|
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
||||||
MIN | MAX | MIN | MAX | ||||
tpd | D | Q | 8.5 | 1 | 7.5 | ns | |
LE | 9.5 | 1 | 8.5 | ||||
ten | OE | Q | 8.7 | 1 | 7.7 | ns | |
tdis | OE | Q | 8 | 0.5 | 7 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
SN74LVC373A | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | D | Q | 1 | 19.1 | 1 | 9.6 | 7.8 | 1.5 | 6.8 | ns | |
LE | 1 | 22.8 | 1 | 10.5 | 8.2 | 2 | 7.6 | ||||
ten | OE | Q | 1 | 20 | 1 | 10.5 | 8.7 | 1.5 | 7.7 | ns | |
tdis | OE | Q | 1 | 19.3 | 1 | 7.8 | 7.6 | 1.5 | 7 | ns | |
tsk(o) | 1 | 1 | 1 | 1 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | ||||||||
Cpd | Power dissipation capacitance per latch | Outputs enabled | f = 10 MHz | 61 | 56 | 46 | pF | |||
Outputs disabled | 3 | 3 | 3 |