SCES470F August 2003 – August 2015 SN74LVC3G17
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Output voltage(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
VESD | Electrostatic discharge | Human Body Model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | +2000 | V |
Charged-Device Model (CDM), per JEDEC specification JESD22-C101, all pins(2) | +1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65 V | –4 | mA | |
VCC = 2.3 V | –8 | ||||
VCC = 3 V | –16 | ||||
–24 | |||||
VCC = 4.5 V | –32 | ||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | SNLVC3G17 | UNIT | |||
---|---|---|---|---|---|
DCT (SSOP) | DCU (VSSOP) | YZP (DSBGA) | |||
6 PINS | 6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 220 | 227 | 102 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||||
VT+
Positive-going input threshold voltage |
1.65 V | 0.79 | 1.16 | 0.79 | 1.16 | V | |||||
2.3 V | 1.11 | 1.56 | 1.11 | 1.56 | |||||||
3 V | 1.5 | 1.87 | 1.5 | 1.87 | |||||||
4.5 V | 2.16 | 2.74 | 2.16 | 2.74 | |||||||
5.5 V | 2.61 | 3.33 | 2.61 | 3.33 | |||||||
VT–
Negative-going input threshold voltage |
1.65 V | 0.39 | 0.62 | 0.39 | 0.62 | V | |||||
2.3 V | 0.58 | 0.87 | 0.58 | 0.87 | |||||||
3 V | 0.84 | 1.14 | 0.84 | 1.14 | |||||||
4.5 V | 1.41 | 1.79 | 1.41 | 1.79 | |||||||
5.5 V | 1.87 | 2.29 | 1.87 | 2.29 | |||||||
ΔVT
Hysteresis VT+ – VT– |
1.65 V | 0.37 | 0.62 | 0.37 | 0.62 | V | |||||
2.3 V | 0.48 | 0.77 | 0.48 | 0.77 | |||||||
3 V | 0.56 | 0.87 | 0.56 | 0.87 | |||||||
4.5 V | 0.71 | 1.04 | 0.71 | 1.04 | |||||||
5.5 V | 0.71 | 1.11 | 0.71 | 1.11 | |||||||
VOH | IOH = –100 μA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | ||||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | ||||||||
IOH = –8 mA | 2.3 V | 1.9 | 1.9 | ||||||||
IOH = –16 mA | 3 V | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 2.3 | 2.3 | |||||||||
IOH = –32 mA | 4.5 V | 3.8 | 3.8 | ||||||||
VOL | IOL = 100 μA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.3 | ||||||||
IOL = 16 mA | 3 V | 0.4 | 0.4 | ||||||||
IOL = 24 mA | 0.55 | 0.75 | |||||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.75 | ||||||||
II | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | ±5 | μA | ||||||
Ioff | VI or VO = 5.5 V | 0 | ±5 | ±10 | μA | ||||||
ICC | VI = 5.5 V or GND, IO = 0 | 1.65 V to 5.5 V | 10 | 10 | μA | ||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | 500 | μA | ||||||
CI | VI = VCC or GND | 3.3 V | 4 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | –40°C to 85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
|||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | See Figure 3 | 4.3 | 9.2 | 2 | 6.2 | 1.2 | 5.4 | 1 | 4.1 | ns |
See Figure 3 | 4.3 | 10.2 | 2 | 7.2 | 1.2 | 6.4 | 1 | 5.1 |
PARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
Cpd | Power dissipation capacitance | f = 10 MHz | 18 | 19 | 19 | 22 | pF |