SCES366L August 2001 – October 2015 SN74LVC3G34
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Buffer Input 1 |
1Y | 7 | O | Buffer Output 1 |
2A | 3 | I | Buffer Input 2 |
2Y | 5 | O | Buffer Output 2 |
3A | 6 | I | Buffer Input 3 |
3Y | 2 | O | Buffer Output 3 |
GND | 4 | — | Ground pin |
VCC | 8 | — | Power pin |