SCLSA13 June 2024 SN74LVC3G57
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.8 | V | ||
VOL(V) | Quiet output, minimum dynamic VOL | -0.8 | -0.3 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 2.2 | 3.3 | V | |
VIH(D) | High-level dynamic input voltage | 2.0 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.8 | V |