Refer to the PDF data sheet for device specific package drawings
AEC-Q100 qualified for automotive applications:
Device temperature grade 1: -40°C to +125°C
Device HBM ESD classification level 2
Device CDM ESD classification level C4B
Available in wettable flank QFN (WBQA) package
The SN74LVC3G97-Q1 device features configurable multiple functions with Schmitt-trigger inputs. The output state is determined by eight patterns of a 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and non-inverter.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74LVC3G97-Q1 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |