SCLSA07A March 2024 – May 2024 SN74LVC3G97
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC3G97 device features configurable multiple functions with Schmitt-trigger inputs. The output state is determined by eight patterns of a 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and non-inverter.