SCLS974B October 2023 – May 2024 SN74LVC3G98-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC3G98-Q1 device features configurable multiple functions with Schmitt-trigger inputs. Eight patterns of a 3-bit input determines the output state. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and non-inverter.