Refer to the PDF data sheet for device specific package drawings
The SN74LVC3G98 device features configurable multiple functions with Schmitt-trigger inputs. Eight patterns of a 3-bit input determines the output state. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and non-inverter.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74LVC3G98 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |