SCLSA08A March 2024 – May 2024 SN74LVC3G98
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A balanced output allows the device to sink and source similar currents. The drive capability of this device may create fast edges into light loads so routing and load conditions should be considered to prevent ringing. Additionally, the outputs of this device are capable of driving larger currents than the device can sustain without being damaged. It is important for the output power of the device to be limited to avoid damage due to over-current. The electrical and thermal limits defined in the Absolute Maximum Ratings must be followed at all times.
The device can drive a load with a total capacitance less than or equal to the maximum load listed in the Switching Characteristics - 74 connected to a high-impedance CMOS input while still meeting all of the data sheet specifications. Larger capacitive loads can be applied, however it is not recommended to exceed the provided load value. If larger capacitive loads are required, it is recommended to add a series resistor between the output and the capacitor to limit output current to the values given in the Absolute Maximum Ratings.