SCAS375J March 1994 – December 2022 SN74LVC4245A
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCA = 5 V ± 0.5 V, VCCB = 2.7 V to 3.6 V | UNIT | |
---|---|---|---|---|---|
MIN | MAX | ||||
tPHL | A | B | 1 | 6.3 | ns |
tPLH | 1 | 6.7 | |||
tPHL | B | A | 1 | 6.1 | ns |
tPLH | 1 | 5 | |||
tPZL | OE | A | 1 | 9 | ns |
tPZH | 1 | 10 | |||
tPZL | OE | B | 1 | 10.3 | ns |
tPZH | 1 | 9.8 | |||
tPLZ | OE | A | 1 | 7 | ns |
tPHZ | 1 | 5.8 | |||
tPLZ | OE | B | 1 | 7.7 | ns |
tPHZ | 1 | 7.8 |