SCAS375J March 1994 – December 2022 SN74LVC4245A
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCB | Supply voltage | 2.7 | 3.6 | V | |
VIH | High-level input voltage | VCCB = 2.7 V to 3.6 V | 2 | V | |
VIL | Low-level input voltage | VCCB = 2.7 V to 3.6 V | 0.8 | V | |
VIB | Input voltage | 0 | VCCB | V | |
VOB | Output voltage | 0 | VCCB | V | |
IOH | High-level output current | VCCB = 2.7 V | –12 | mA | |
VCCB = 3 V | –24 | ||||
IOL | Low-level output current | VCCB = 2.7 V | 12 | mA | |
VCCB = 3 V | 24 | ||||
TA | Operating free-air temperature | –40 | 85 | °C |