Refer to the PDF data sheet for device specific package drawings
AEC-Q100 qualified for automotive applications:
Device temperature grade 1: -40°C to +125°C
Device HBM ESD classification level 2
Device CDM ESD classification level C4B
Available in wettable flank QFN (WBQA) package
The SN74LVC7001A-Q1 contains four independent 2-input AND gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74LVC7001A-Q1 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |