SCLS995A February 2024 – March 2024 SN74LVC7001A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
tpd | A or B | Y | CL = 15pF | 1.2V ± 0.1V | 12 | 44 | ns |
|
tpd | A or B |
Y | CL = 15pF | 1.5V ± 0.12V | 9 | 15 | ns |
|
tpd | A or B |
Y | CL = 30pF | 1.8V ± 0.15V | 10.2 | ns |
||
tpd | A or B |
Y | CL = 30pF | 2.5V ± 0.2V | 6.9 | ns |
||
tpd | A or B |
Y | CL = 50pF | 2.7V | 6.4 | ns |
||
tpd | A or B |
Y | CL = 50pF | 3.3V ± 0.3V | 5.6 | ns |
||
tsk(o) | 3.3V ± 0.3V | 1.5 | ns |