SCES481E August 2003 – August 2024 SN74LVC74A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 2.7 V | VCC = 3.3 V ± 0.3 V | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| fmax | 83 | 100 | MHz | ||||
| tpd | CLK | Q or Q | 6 | 1 | 5.2 | ns | |
| PRE or CLR | 6.4 | 1 | 5.4 | ||||