SCAS287W January 1993 – December 2024 SN54LVC74A , SN74LVC74A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4LVC74A devices integrate two positive-edge triggered D-type flip-flops in one convenient device.
The SN54LVC74A is designed for 2.7V to 3.6V VCC operation, and the SN74LVC74A is designed for 1.65V to 3.6V VCC operation.
PART NUMBER | PACKAGE (1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4LVC74A | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm x 6mm | 8.65mm × 3.91mm | |
DB (SSOP, 14) | 6.2mm x 7.8mm | 6.20mm × 5.30mm | |
NS (SOP, 14) | 10.2mm x 7.8mm | 10.20mm × 5.30mm | |
PW (TSSOP, 14) | 5mm x 6.4mm | 5.00mm × 4.40mm | |
RGY (VQFN, 14) | 3.50mm × 3.50mm | 3.50mm × 3.50mm | |
J (CDIP, 14) | 19.55mm x 7.9mm | 19.56 mm × 6.67 mm | |
W (CFP, 14) | 9.21mm x 9 mm | 9.21 mm × 5.97 mm | |
FK (LCCC, 20) | 8.9mm x 8.9mm | 8.89 mm × 8.89 mm |