Refer to the PDF data sheet for device specific package drawings
The SN74LVC827A device is a 10-bit buffer/bus driver is designed for 1.65-V to 3.6-V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC827A | TVSOP (24) | 5.00 mm × 4.40 mm |
SOIC (24) | 15.40 mm × 7.50 mm | |
SSOP (24) | 8.20 mm × 5.30 mm |