SCAS707E September 2003 – December 2024 SN74LVC86A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 2 | 3.6 | V |
Data retention only | 1.5 | ||||
VIH | High-level input voltage | VCC = 2.7 V to 3.6 V | 2 | V | |
VIL | Low-level input voltage | VCC = 2.7 V to 3.6 V | 0.8 | V | |
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 2.7 V | –12 | mA | |
VCC = 3 V | –24 | ||||
IOL | Low-level output current | VCC = 2.7 V | 12 | mA | |
VCC = 3 V | 24 | ||||
Δt/Δv | Input transition rise or fall rate | 9 | ns/V | ||
TA | Operating free-air temperature | –40 | 125 | °C |