SCES770A December 2008 – March 2017 SN74LVC8T245-EP
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The SN74LVC8T245-EP device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The maximum output current can be up to 32 mA when device is powered by 5 V.
For this design example, use the parameters listed in Table 2.
PARAMETERS | VALUES |
---|---|
Input voltage range | 1.65 V to 5.5 V |
Output voltage | 1.65 V to 5.5 V |
To begin the design process, determine the following: