The SN74LVC8T245 is an eight bit non-inverting bus transceiver with configurable dual power supply rails that enables bidirectional voltage level translation. The SN74LVC8T245 is optimized to operate with VCCA and VCCB set at 1.65 V to 5.5 V. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 5.5 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5.5-V voltage nodes.
The SN74LVC8T245 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports is always active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The VCC isolation feature ensures that if either VCC input is at GND, all outputs are in the high-impedance state. To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
The SN74LVC8T245 is designed so that the control pins (DIR and OE) are supplied by VCCA.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74LVC8T245 | DBV (SSOP, 24) | 8.20 mm × 5.30 mm |
DBQ (SSOP, 24) | 8.65 mm × 3.90 mm | |
PW (TSSOP, 24) | 7.80 mm × 4.40 mm | |
DGV (TVSOP, 24) | 5.00 mm × 4.40 mm | |
RHL (VQFN, 24) | 5.50 mm × 3.50 mm |
Changes from Revision B (November 2014) to Revision C (December 2022)
Changes from Revision A (June 2005) to Revision B (November 2014)
Changes from Revision * (June 2005) to Revision A (August 2005)
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 3 | I/O | Input/output A1. Referenced to VCCA. |
A2 | 4 | I/O | Input/output A2. Referenced to VCCA. |
A3 | 5 | I/O | Input/output A3. Referenced to VCCA. |
A4 | 6 | I/O | Input/output A4. Referenced to VCCA. |
A5 | 7 | I/O | Input/output A5. Referenced to VCCA. |
A6 | 8 | I/O | Input/output A6. Referenced to VCCA. |
A7 | 9 | I/O | Input/output A7. Referenced to VCCA. |
A8 | 10 | I/O | Input/output A8. Referenced to VCCA. |
B1 | 21 | I/O | Input/output B1. Referenced to VCCB. |
B2 | 20 | I/O | Input/output B2. Referenced to VCCB. |
B3 | 19 | I/O | Input/output B3. Referenced to VCCB. |
B4 | 18 | I/O | Input/output B4. Referenced to VCCB. |
B5 | 17 | I/O | Input/output B5. Referenced to VCCB. |
B6 | 16 | I/O | Input/output B6. Referenced to VCCB. |
B7 | 15 | I/O | Input/output B7. Referenced to VCCB. |
B8 | 14 | I/O | Input/output B8. Referenced to VCCB. |
DIR | 2 | I | Direction-control signal. |
GND | 11, 12, 13 | G | Ground |
OE | 22 | I | 3-state output-mode enables. Pull OE high to place all outputs in 3-state mode. Referenced to VCCA. |
VCCA | 1 | P | A-port supply voltage. 1.65 V ≤ VCCA ≤ 5.5 V |
VCCB | 23, 24 | P | B-port supply voltage. 1.65 V ≤ VCCB ≤ 5.5 V |
Thermal Pad(2) | — |