SCES584C june 2005 – december 2022 SN74LVC8T245
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | VCCB = 5 V ± 0.5 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 1.7 | 21.9 | 1.3 | 9.2 | 1 | 7.4 | 0.8 | 7.1 | ns |
tPHL | |||||||||||
tPLH | B | A | 0.9 | 23.8 | 0.8 | 23.6 | 0.7 | 23.4 | 0.7 | 23.4 | ns |
tPHL | |||||||||||
tPHZ | OE | A | 1.5 | 29.6 | 1.5 | 29.4 | 1.5 | 29.3 | 1.4 | 29.2 | ns |
tPLZ | |||||||||||
tPHZ | OE | B | 2.4 | 32.2 | 1.9 | 13.1 | 1.7 | 12 | 1.3 | 10.3 | ns |
tPLZ | |||||||||||
tPZH | OE | A | 0.4 | 24 | 0.4 | 23.8 | 0.4 | 23.7 | 0.4 | 23.7 | ns |
tPZL | |||||||||||
tPZH | OE | B | 1.8 | 32 | 1.5 | 16 | 1.2 | 12.6 | 0.9 | 12 | ns |
tPZL |